IESNA:LM-63-2002
[TEST]P1297908
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-14)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R55W2N902750DE010 E3D1LI_4000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R55 optic, 4000K CCT AND, 90CRI , E3D1LI TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1001
TILT=NONE
1 -1 1 63 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 32.5 33 34 35 36 37 37.5
38 39 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
1323.8 1318.8 1305.9 1289.9 1275.5 1272.1 1275.9 1283.8 1293 1300.2
1302.5 1301 1294.9 1285.4 1274.3 1259.5 1242.4 1220.7 1196.4 1167.1
1134 1096.4 1051.9 1002.8 946.5 884.5 816.5 744.2 667 587.5
506.5 425.2 345.7 310.3 273.8 211.8 162.4 123.6 91.6 78.3
68.1 51.7 41.8 26.6 17.1 10.3 4.6 1.5 0.8 0.4
0.4 0.4 0.4 0.4 0.4 0 0 0 0 0
0 0 0
